您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0420.08
Blohm
Clamping devices
Hook clamps
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{blohm/spannelemente/spannhaken/04371.prj},{NB=B0420.0856},{D1=20},{H1=60},{H2=53},{H3=10},{L=11},{L1=9},{L2=8},{P=8},{R=9},{R1=20},{T=17},{GEW=0.1424},{EAN=MIN},{NDM=6.000},{NDM1=8.000},{ST=1.25},{HX=56.000},{SW=5.000},{XA=11.000},{XB=13.000},{XC=3.500},{XD=42.000},{XE=11.000},{XF=6.000},{XG=6.500},{XH=15.000},{XI=10.000},{XJ=10.000},{XK=6.000},{XL=50.000},{XM=17.000},{XN=30.000},{XO=20.000},{XP=29.000},{XQ=16.000},{XR=30.000},{BESTBLOHM=B0420.08},{D=M 8},{C=M 6},{SPANNKRAFT=8.77},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099},{H=56}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Blohm
Description
B0420 - Hook clamps with collar
Bill of material
B0420.08
BESTBLOHM
Order No.
B0420.08
B0420.08
D
thread
M 8
M 8
D1
diameter
20
20
mm
C
Schraube
M 6
M 6
H
height
mm
Enter value for H
height
mm
cm
inch
ft
確定
H1
height
60
60
mm
H2
height
53
53
mm
H3
height
10
10
mm
L
Length
11
11
mm
L1
Length
9
9
mm
L2
Length
8
8
mm
P
Length
8
8
mm
R
Radius
9
9
mm
R1
Radius
20
20
mm
T
width H11
17
17
mm
SPANNKRAFT
Clamping force
8.77
8.77
kN
GEW
Approx. weight
0.1424
0.1424
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Code
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.