??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO Shower basket, corner model - Sanitary accessories
Bill of material
BA56VC539
BNR
Order number
BA56VC539
PD
Product description
LINDO shower basket, corner model with concealed fixing, basket height 6.5 cm, 19.5 x 19.5 cm
ARTNR
Article number
106221
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
MASS
Dimensions
6.5 cm
WSM
Wall / standing model
Wall model
W
Width
194.5 mm
H
Height
68 mm
L
Length
194.5 mm
GW
Installation height
1.2 m
NW
Net weight
0.9 kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC539