??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV handle - Sanitary accessories
Bill of material
BA58VC171
BNR
Order number
BA58VC171
PD
Product description
LIV handle Load limit max. 75 kg
ARTNR
Article number
105231
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
360 mm
H
Height
15 mm
L
Length
80 mm
GW
Installation height
1.1 m
NW
Netto weight
1.26 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
83.024.990
CTN2
Customs tariff number DE, AT
83.024.900
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC171/