??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Bath handle with wire soap basket - Sanitary accessories
Bill of material
BA21VC174(architecture400)
BNR
Order number
BA21VC174
PD
Product description
CHIC22 bath handle with wire soap basket 36.8 x 12.2 x 4.6 cm, basket height 4 cm including non-corrosive fixing material Maximum load: up to 100 kg
ARTNR
Article number
107971
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
368 mm
H
Height
45.5 mm
L
Length
122 mm
GW
Installation height
0.7 m
NW
Netto weight
0.55 kg
M
Main customs material
Messing
CTN
Customs tariff number CH
83.024.990
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC174/