??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Liv hygiene/utensils box - Sanitary accessories
Bill of material
BA58VC400
BNR
Order number
BA58VC400
PD
Product description
LIV hygiene/utensils box
ARTNR
Article number
105251
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
85 mm
H
Height
131 mm
L
Length
90 mm
GW
Instalation height
1 m
NW
Netto weight
0.94 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/647/hygiene-utensilienbox/