??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Liv storage dish - Sanitary accessories
Bill of material
BA58VC193
BNR
Order number
BA58VC193
PD
Product description
LIV storage dish (white)
ARTNR
Article number
105211
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
172 mm
H
Height
35 mm
L
Length
117 mm
GW
Installation height
1 m
NW
Netto weight
0.96 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC193/