??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Liv jewellery tree - Sanitary accessories
Bill of material
BA58VC300
BNR
Order number
BA58VC300
PD
Product description
LIV Schmuckbaum weiss
ARTNR
Article number
105255
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Verchromt
WSM
Wall / standing model
Wall model
W
Width
85 mm
H
Height
132 mm
L
Length
90 mm
GW
Installation height
1 m
NW
Netto weight
0.61 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/direct/BA58VC300