??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Liv Toilet paper holder with hygiene and wet wipes box - Sanitary accessories
Bill of material
BA58VC414
BNR
Order number
BA58VC414
PD
Product description
LIV toilet paper holder with hygiene box glass frosted and wet wipes box Tritan unbreakable frosted, BPA free
ARTNR
Article number
105281
LODDEST
LOD Destination
LODLEVEL
LOD Level
P
Lid position
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
256 mm
H
Height
196 mm
L
Length
144 mm
GW
Installation height
0.7 m
NW
Netto weight
1.855 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/de-de/produkte/produkttypen/product/663/wc-papierhalter-mit-hygiene-und-feuchttucherbox/