??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Bordignon
Description
IGS7500 - STANDARD ISO 11901-1
Bill of material
IGS7500-113
MODELLO
Model
VERS
Version
CORSAMAX
Max. stroke
mm
CU
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
3 mm
D
Chamber diameter
150.0 mm
DS
Piston rod diameter
80 mm
G
27.5 mm
R
Gap range
2.5 mm
Y
8 mm
Z
5 mm
Q
10.5 mm
MA
Fastening threads
M10 x 16 (4x)
J
Distance between fixing holes
100 mm
J1
Distance between fixing holes
/ mm
BAR
/
150
IN
Initial force
7540 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Volumegas
Litri
PESO
Weight
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog