您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HM20-2X/010-C-K35-N
Bosch Rexroth
Industrial Hydraulics
Sensors
Pressure sensors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bosch_rexroth_mcd/industrial_hydraulics/sensors/pressure_sensors/hm20_2x_asmtab.prj},{NB=BOSCH-Rexroth HM20-2X/010-C-K35-N},{TYPE=HM20: Pressure transducer},{CS=2X: Component series 20 to 29},{PR=10},{CVO=C},{EC=K35: Connector, 4-pole, M12x1},{PPATH=hm20_2x/hm20_2x_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bosch Rexroth
Description
HM20 - Pressure transducer for hydraulic applications
Bill of material
HM20-2X/010-C-K35-N
CNSORDERNO
Order number
HM20-2X/010-C-K35-N
MN
Material number
R901364927
TYPE
Type
HM20: Pressure transducer
CS
Component series
2X: Component series 20 to 29
PR
Measurement range
10: 10 bar
50: 50 bar
100: 100 bar
160: 160 bar
250: 250 bar
315: 315 bar
400: 400 bar
630: 630 bar
10: 10 bar
50: 50 bar
100: 100 bar
160: 160 bar
250: 250 bar
315: 315 bar
400: 400 bar
630: 630 bar
bar
CVO
Current/Voltage output
C: Current output 4 to 20 mA ✔
C: Current output 4 to 20 mA
C: Current output 4 to 20 mA
H: Voltage output 0.1 to 10 V
H: Voltage output 0.1 to 10 V
EC
Electrical connection
K35: Connector, 4-pole, M12x1
TE
Throttle element
N: Throttle element (corresponds to 0.3 mm nozzle)
RNR
Datasheet
RE30272