??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 92
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 69 - Hex head screws / bolts partially / fully threaded, with UNF thread (~DIN 933/931), cl. 8.8 / Grade 5.2, zinc plated blue
Bill of material
BN 69 1060236 hex head screw / bolt 7/16x3
BNARTNR
Identification
BNNORM1
UNF
BNNORM2
~DIN 933/931
BNMAT
Material
Steel 8.8 / Grade 5.2
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
Inch
D3
Thread core diameter
Inch
P
Pitch of bolt
Inch
L
Nominal length
Inch
B
Thread length
mm
E
max.
mm
K
Head height
mm
S
Across-flats-dimension max.
Inch