??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 3036 - Machine levelling feet with threaded stud, adjustable, with non slip rubber insert (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 3036 3836581 machine levelling feet with threaded stud, adjustable, with non slip rubber insert 30
BNARTNR
Identifikation
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
D
mm
H
18 mm
H1
7 mm
KLEINH1
h1
24 mm
H2
30 mm
C
7.5 mm
SW
14 mm
KLEIND
d
mm
S
mm