??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20533 - Rod ends with integral spherical plain bearing right hand thread (ISO 12240-4 K; Durbal BEF), stainless steel
Bill of material
BN 20533 3547669 rod end 10
BNARTNR
Identification
BNNORM1
ISO 12240-4K
BNNORM2
Durbal BEF
BNMAT
Material
Stainless steel
DX
Bore diameter of inner ring
mm
D
Outside diameter of outer ring
mm
D1
Face surface diameter
mm
B
Width of inner ring
mm
C
Width of outer ring
mm
DK
Orb diameter
mm
ALFA
Tilting angle
Grad
G
Thread diameter
P
mm
C1
max.
D2
Outside diameter of swivel head eye
mm
L1
Thread length
mm
H1
Medium length of rod end
mm
L3
Thread length
mm
L4
Total length of joint head
mm
L5
Collar length at rod end pole
mm
D3
Diameter of swivel head pole
mm
W
mm
D4
Collar diameter at rod end pole
mm
TD
Dynamic load ratings
N
TS
Static load ratings
N
CODE
Code