??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 81
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48614 - Flat socket head cap screws, Full thread and coarse thread, Steel, Alloy Steel, Plain Finish (ASME B18.3)
Bill of material
BN 48614 3483579 flat socket head cap screw 0.3125x1
BNARTNR
Identification
BNNORM1
ASME B18.3
BNMAT
Material
Steel
BNQUALITY
Quality
Alloy Steel
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
Inch
TT
Thread Type
L
Length
Inch
LG
Grip Length
Inch
LB
Body Length - Min.
0.00 Inch
LT
Thread Length
Inch
SL
Standard Lengths
Standard
SD
Size Description
D
D - Average
Inch
A
A - Average
Inch
H
Head Height - Ref.
Inch
J
Hexagon Socket Size
Inch
T
Key Engagement - Min.
Inch
F
Fillet Transition Diameter - Max.
Inch
P
Thread Pitch
Inch