??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
Boteco
Description
P912 - MOUNTING FOOT WITH GROUND FIXING WITH ZINC PLATED STEEL STUD TYPE B - R12,5
Bill of material
P912080.TM16X15001
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
80 mm
MIS02
H
20 mm
MIS03
I
54 mm
MIS04
H1
25.5 mm
MIS05
h
16 mm
MIS06
A
20 mm
MIS07
E
13 mm
MIS08
s
7 mm
MIS09
d2
9 mm
MIS10
R
12.5 mm
MIS11
d1
M16 mm
MIS12
Q
mm
MIS13
Weight
g
MIS14
F1
10000 N