您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XE39444C4C5
CA-BE
Compositions
Type - XE
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ca_be/composizioni/xe/xe_asmtab.prj},{NB=XE 396x446 /46/46/57 (CC)},{CS=396},{CD=446},{A=396},{B=446},{HS1=46},{HS1X=46,56,66,76,96,116,146},{MATS1=C},{HS2=46},{HS2X=46,56,66,76,96,116,146},{MATS2=C},{HT1=18},{HT2=18},{HD=57},{HDX=57,77,97,117},{HPF=26},{L1=338.000},{COSTTCEI=32},{PPATH=xe/xe_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 43
HELP_VARIABLE
Company
CA-BE
Description
XE - Composition
Bill of material
XE39444C4C5
CS
Code number
396
396
CD
Code size
446
446
A
Size A
396
396
mm
B
Size B
446
446
mm
HS1
Thickness - plate S1
46
56
66
76
96
116
146
46
56
66
76
96
116
146
mm
MATS1
Material - plate S1
Mat.C45
Mat.2738
Mat.C45
Mat.2738
mm
HS2
Thickness - plate S2
46
56
66
76
96
116
146
46
56
66
76
96
116
146
mm
MATS2
Material - plate S2
Mat.C45
Mat.2738
Mat.C45
Mat.2738
mm
HT1
Thickness - plate T1
18
18
mm
HT2
Thickness - plate T2
18
18
mm
HD
Thickness - plate D
57
77
97
117
57
77
97
117
mm
HPF
Thickness - plate PF
26
26
mm