您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XSMDEBTG224342C2C2C5
CA-BE
Compositions
Type - XS+M
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ca_be/composizioni/xs_m/xs_m_deb_tg2_asmtab.prj},{NB=XS+M DEB TG2 246x346 /26/26/26/57(CCC)},{CS=246},{CD=346},{A=246},{B=346},{HPSD=22},{HS3=26},{HS3X=26,36,46,56,66,76,96},{MATS3=C},{HM=26},{HMX=26,36,46,56,66,76,96},{MATM=C},{HS2=26},{HS2X=26,36,46,56,66,76,96},{MATS2=C},{HS6G2=36},{HT1G2=12},{HT2G2=18},{HD=57},{HDX=57,77,97,117},{HPFDG2=22},{L1=190.000},{DIAMTCEITAV=8},{DIAMC=20},{DIAMC2=14},{B3H=29},{DIAMTCEI=12},{DIAMTCN=12},{COSTTCEI=26},{VER=1},{DEB=50},{PPATH=xs_m_deb_tg2/xs_m_deb_tg2_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
CA-BE
Description
XS+M DEB TG2 - Composition
Bill of material
XSMDEBTG224342C2C2C5
CS
Code number
246
246
CD
Code size
346
346
A
Size A
246
246
mm
B
Size B
346
346
mm
HPSD
Thickness - plate PSD
22
22
mm
HS3
Thickness - plate S3
26
36
46
56
66
76
96
26
36
46
56
66
76
96
mm
MATS3
Material - plate S3
Mat.C45
Mat.2738
Mat.C45
Mat.2738
HM
Thickness - plate M
26
36
46
56
66
76
96
26
36
46
56
66
76
96
mm
MATM
Material - plate M
Mat.C45
Mat.2738
Mat.C45
Mat.2738
HS2
Thickness - plate S2
26.000
36.000
46.000
56.000
66.000
76.000
96.000
26.000
36.000
46.000
56.000
66.000
76.000
96.000
mm
MATS2
Material - plate S2
Mat.C45
Mat.2738
Mat.C45
Mat.2738
HS6G2
Thickness - plate S6G2
36
36
mm
HT1G2
Thickness - plate T1G2
12
12
mm
HT2G2
Thickness - plate T2G2
18
mm
HD
Thickness - plate D
57
77
97
117
57
77
97
117
mm
HPFDG2
Thickness - plate PFDG2
22
22
mm