??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
Camozzi
Description
Manifold bars with separate exhausts (high version)
Bill of material
CNV-328-3
MOD
Mod.
NV
N° of valves
mm
A
118 mm
B
56 mm
C
44 mm
D
5 mm
E
E (Ø)
7 mm
F
223 mm
G
128 mm
R
G1/4
L1
mm
L2
mm
L3
mm
L4
mm
L5
20 mm
L6
23 mm
AD
suitable for
Series 3 - G 1/8