??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
35K - TPR (to 220 lb/ea)
Bill of material
35K080r
PN
Part Number
35K080r
WH
Wheel
35K TPR
D
Wheel Diameter
Inch
W
Tread Width
1 1/8 Inch
CAP
Capacity
220 lbs
WB
Wheel Bearing
Precision Ball
HUB
Hub Length
1.44 Inch
BB
Bearing Bore
5/16 Inch