??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
CEAM
Description
1430WB - Invisible adjustable hinges for doors and cabinet
Bill of material
1430WB_dNIK
IDNR
Identnummer
1430WB
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
1430WB_dNIK
SER
Series
1430WB
FINITURA
Finishing
ANG
Opening
SCREW
Screw type
DIN - 7505-A
INT
Installation interaxis
116 mm
CONF
Mounting options
LOAD
Load for standard door 210x90
47 kg
REV
Reversibility range
38-44
HEIGHT
Height
128 mm
DEPTH
Depth
21 mm
LENGHT
Lenght
22-32 mm
WEIGHT
Weight
0 g
MAT
Material
Zinc-alloy
DESCR
Long description
The 1430 wide body will allow complete reversibility on door thicknesses of 40 and 44mm. The strength of zamak and the elegance of the 12 finishes will guarantee durability and beauty to the whole door set.
NOTE
Note
For technical details and further information, consult CEAM catalog and technical office
NCE
CE regulations
NEI
Fire regulations
REI
Fire resistance
URL
Manufacturer website
Product webpage
PDF
Attachment
PDF catalogue
CLASS0
CE regulations
CLASS1
Fire regulations