??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
CHELIC
Description
EZTH764-A - Ball Screw Drive
Bill of material
EZTH764-A1-100-50-50-M-C-001
MODEL
EZTH764
C
Combination
A - Arm Type
CD
Combination Direction
SX
X Stroke
mm
값 입력 SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
값 입력 POSX
X Position
mm
cm
inch
ft
SY
Y Stroke
mm
값 입력 SY
Y Stroke
mm
cm
inch
ft
POSY
Y Position
mm
값 입력 POSY
Y Position
mm
cm
inch
ft
SZ
Z Stroke
mm
값 입력 SZ
Z Stroke
mm
cm
inch
ft
POSZ
Z Position
mm
값 입력 POSZ
Z Position
mm
cm
inch
ft
MB
Motor Brand
DM
Delivery Method
L
Length
511 mm
A
Length
50 mm
M
Number Of Spaces
1
N
Number Of Holes
6
MSX
Maximum Speed X
1000 mm/s
H
Height
563 mm
MSY
Maximum Speed Y
1000 mm/s
MSZ
Maximum Speed Z
500 mm/s