??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
LCX-Q with switch
Bill of material
LCX-Q-25-10-T0H-R
TYPE
Model No.
LCX-Q
BORE
Bore size
mm
STROKE
Stroke
mm
SWM
Switch model No.
SLD
Lead wire direction
LWL
Lead wire length
mm
SWN
Switch quantity
STOP
Stopper
STPOS
Stopper position
STPART
Port on stopper
OPT
Option
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
234 mm
B
147 mm
C
34 mm
D
76.5 mm
E
10 mm
F
56 mm
G
20 mm
H
13 mm
J
36.5 mm
K
mm
L
27 mm
M
120 mm
N
45 mm
O
mm
P
mm
Q
mm
R
66 mm
RD
5.0 mm
HD
23.5 mm