??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
CKD
Description
With switch SRG3
Bill of material
SRG3-00-16B-200-M0H-R
TYPE
Type
SRG3
MST
Mounting style
BORE
Bore size
mm
PTT
Port thread type
CUS
Cushion
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
SWM
Switch model no.
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch position
OPT
Option
ACC
Accessory
CNP
Cushion needle position
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
mm
B
mm
CA
mm
CB
mm
CC
mm
DB
mm
DC
mm
E
mm
G
mm
HA
mm
HB
mm
HC
mm
J
mm
KA
mm
L
mm
LPLUS
L+STROKE
mm
LL
mm
LLPLUS
LL+STROKE
mm
LA
mm
M
P
mm
PPLUS
P+STROKE
mm
PQ
mm
Q
TA
mm
TB
mm
TC
mm
TD
mm
TE
TH
mm
TJ
mm
TK
mm
TM
mm
TN
mm
YA
YC
mm
SA
0 mm
SB
0 mm
TF
0 mm
TG
0 mm
TY
0 mm
U
0 mm
V
0 mm
W
0 mm
WPLUS
W+STROKE
0 mm
X
0.0 mm
HD
mm
RD
mm
PA
mm
PB
0.0 mm
PP
mm
SC
0.0 mm
SD
0.0 mm
SE
0.0 mm
SF
0.0 mm
SGMAX
0.0 mm
SGMIN
0.0 mm
SH
-
SJ
0 mm
SK
0.0 mm
SL
0.0 mm
SM
0 mm
SN
0 mm
SP
-
SQ
0.0 mm
SR
0 mm
ST
0 mm
SU
0 mm
SV
0.0 mm