??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
CKD
Description
SSD-KL with switch
Bill of material
SSD-KL-32-10
MODEL
Model No.
SSD-KL
BORE
Bore size
mm
PT
Port thread
STROKE
Stroke - cylinder 1
POS
Rod position
SWM
Switch model No.
LWT
Lead wire
LWL
Lead wire length
SWO
Switch option
SLD
Lead wire direction
SWQ
Switch quantity
OPT1
Option rod material
OPT2
Option
OPT3
Optional custom stroke
OPT4
Option rod material
MA
Mounting bracket
ACC
Accessory
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
EE
mm
F
mm
FA
mm
FB
mm
G
mm
H
mm
I
mm
J
mm
K
mm
KA
mm
KK
mm
L
mm
M
mm
MM
mm
N
mm
O
mm
WF
mm
HD
0.0 mm
RD
0.0 mm
A1
a'
- mm
C1
c'
- mm
H1
H
- mm
KK1
kk'
-
T
- mm
WF1
wf
- mm