??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
SSD-OL1 with switch
Bill of material
SSD-OL1-12-5
MODEL
Model No.
SSD-OL1
BORE
Bore size
mm
PT
Port thread
STROKE
Stroke
POS
Rod position
SWM
Switch model No.
LWL
Lead wire length
SLD
Lead wire direction
SWQ
Switch quantity
OPT1
Option 1
OPT2
Option 2
MA
Mounting bracket
ACC
Accessory
INFOTEXT
Product information
Product information
A
30.5 mm
B
27.0 mm
C
5.5 mm
D
5.5 mm
EE
M5 mm
F
mm
FA
mm
FB
4.5 mm
G
- mm
H
- mm
I
3.5 mm
J
6.5 spot face depth 3.5 mm
K
mm
KA
M4 depth 7 mm
KK
mm
M
mm
MM
mm
N
mm
O
- mm
WF
3.5 mm
HD
- mm
RD
mm
A1
a'
- mm
C1
c'
- mm
H1
H
- mm
KK1
kk'
-
T
- mm
WF1
wf
- mm