您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
한국어
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
GFGG31-0-2-12CR-1
CKD
停產商品
乾燥空氣用直動式2、3口電磁閥(專用閥) FGB・FGG・GFGB・GFGG
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ckd_cn/discontinued_models/fgb_fgg_gfgb_gfgg/gfgg_asmtab.prj},{NB=GFGG31-0-2-12CR-1},{MODEL=GFGG31},{SS=28},{CC=1:Common supply/common exhaust},{OF=0},{MS=2},{BODY=Body:PPS Seal:NBR},{CO=2CR},{MO=},{V=1},{SV=},{MP=},{INFOTEXT= Product Info},{PPATH=gfgg/assemblies/gfgg_asmtpl.prj},{A=36},{B=51.0},{C=63.0},{D=18.5},{E=29.5},{F=28}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
CKD
描述
GFGG
明細表
GFGG31-0-2-12CR-1
MODEL
Model
GFGG31
GFGG31
SS
Series size
28
28
mm
CC
Circuit configuration
1:Common supply/common exhaust
OF
Orifice size
0:φ1.5
1:φ2
4:φ3
0:φ1.5
1:φ2
4:φ3
MS
Manifold station No.
2:2 stations
3:3 stations
4:4 stations
5:5 stations
6:6 stations
7:7 stations
8:8 stations
9:9 stations
10:10 stations
0:Actuator only
X:With masking plate
2:2 stations
3:3 stations
4:4 stations
5:5 stations
6:6 stations
7:7 stations
8:8 stations
9:9 stations
10:10 stations
0:Actuator only
X:With masking plate
BODY
Body/sealant combination
Body:PPS Seal:NBR
CO
Coil option
2CR:Grommet lead wire with full wave rectifier
2C:Grommet lead wire
2CS:Grommet lead wire with surge suppressor
2CR:Grommet lead wire with full wave rectifier
2C:Grommet lead wire
2CS:Grommet lead wire with surge suppressor
MO
Manual override
Blank:None
N:Manual non-locking
Blank:None
N:Manual non-locking
V
Voltage
1:100VAC 50/60Hz
2:200VAC 50/60Hz
1:100VAC 50/60Hz
2:200VAC 50/60Hz
SV
No. of solenoid valves
Blank:No masking plate
Blank:No masking plate
MP
Masking plate quantity
Blank:No masking plate
Blank:No masking plate
INFOTEXT
產品信息
產品信息
A
36
36
mm
B
51.0
51.0
mm
C
63.0
63.0
mm
D
18.5
18.5
mm
E
29.5
29.5
mm
F
28
28
mm