您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
한국어
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
GFWG31-0-2-02C-1
CKD
停產商品
机械手气缸 FWB/FWG/GFWB/GFWG
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ckd_cn/discontinued_models/fwb_fwg_gfwb_gfwg/gfwg_asmtab.prj},{NB=GFWG31-0-2-02C-1},{MODEL=GFWG31},{SS=3 : 28mm},{ACTUATION=1 : NC},{OS=0 : φ1.5},{OSX=0},{MSN=2},{BSC=0},{COIL=2C},{VOLT=1},{NOSV=},{MPQ=},{PPATH=gfwg/assemblies/gfwg_asmtpl.prj},{INFOTEXT= Product Info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
CKD
描述
GFWG
明細表
GFWG31-0-2-02C-1
MODEL
Model no.
GFWG31
GFWG31
SS
Series size
3 : 28mm
3 : 28mm
ACTUATION
Actuation
1 : NC
OS
Orifice size
0 : φ1.5
0 : φ1.5
MSN
Manifold station No.
2 : 2 stations
3 : 3 stations
4 : 4 stations
5 : 5 stations
6 : 6 stations
7 : 7 stations
8 : 8 stations
9 : 9 stations
10 : 10 stations
0 : Actuator only
X : With masking plate
2 : 2 stations
3 : 3 stations
4 : 4 stations
5 : 5 stations
6 : 6 stations
7 : 7 stations
8 : 8 stations
9 : 9 stations
10 : 10 stations
0 : Actuator only
X : With masking plate
BSC
Body/sealant combination
0: Copper alloy, NBR
D: Stainless stee, NBR
0: Copper alloy, NBR
D: Stainless stee, NBR
COIL
Coil option
2C: Grommet lead wire
2CS: Grommet lead wire with surge suppressor
2G: With DIN terminal box (Pg11)
2HS : DIN terminal box with lamp/surge suppressor (Pg11)
2CG : Conduit (CTC19)
2CH Conduit (G1/2)
3T : With T type terminal box (G1/2)
3RS : T type terminal box with lamp/surge suppressor (G1/2)
2C: Grommet lead wire
2CS: Grommet lead wire with surge suppressor
2G: With DIN terminal box (Pg11)
2HS : DIN terminal box with lamp/surge suppressor (Pg11)
2CG : Conduit (CTC19)
2CH Conduit (G1/2)
3T : With T type terminal box (G1/2)
3RS : T type terminal box with lamp/surge suppressor (G1/2)
VOLT
Rated voaltage
1: 100 VAC 50/60 Hz, 110 VAC 60 Hz
2: 200 VAC 50/60 Hz, 220 VAC 60 Hz
3: 24 VDC
4 : 12VDC
1: 100 VAC 50/60 Hz, 110 VAC 60 Hz
2: 200 VAC 50/60 Hz, 220 VAC 60 Hz
3: 24 VDC
4 : 12VDC
NOSV
No. of solenoid valves
Blank : No masking plate
Blank : No masking plate
MPQ
Masking plate quantity
Blank : No masking plate
Blank : No masking plate
INFOTEXT
產品信息
產品信息