??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
With switch JSC3-LN - Double acting oil-free type with switch
Bill of material
JSC3-LN-LB-140B-50-R1K-R
TYPE
Type
JSC3-LN
BORE
Bore size
mm
MS
Mounting style
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
PTT
Port thread type
CUS
Cushion
SWM
Switch model number
SWC
Switch connection
LWL
Lead wire length
SWP
Switch position
OPTBLWS
Option bellows
OPTPRM
Option piston rod material
OPTCNP
Option cushion needle position
OPTCUSV
Option cushion mechanism with check valve
mm
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
B
mm
BA
mm
BC
mm
BD
mm
BE
mm
BF
mm
BG
mm
C
mm
EE
mm
F
mm
GA
mm
GB
mm
H
mm
J
mm
KA
mm
KB
mm
KK
mm
L
mm
Enter value for L
mm
cm
inch
ft
LLPLUS
LL+STROKE
mm
LL
mm
M
mm
MM
mm
MN
mm
MO
mm
NN
mm
QA
mm
QB
mm
S
mm
T
mm
V
mm
WF
mm
XPLUS
X+STROKE
- mm
X
- mm
O
mm
P
mm
Q
32 mm
WBB
- mm
WBD
- mm
LX
- mm
LAPLUS
LA+STROKE
mm
LA
mm
LB
mm
LC
mm
LD
mm
LGPLUS
LG+STROKE
mm
LG
mm
LH
mm
LR
mm
LT
mm
FA
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
FH
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FT
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CD
- mm
CE
- mm
CF
- mm
CH
- mm
CI
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CQ
- mm
CV
- mm
CW
- mm
AQ
- mm
AQPLUS
- mm
TC
- mm
TD
- mm
TE
- mm
TF
- mm
TGPLUS
TG+STROKE
- mm
TG
- mm
TJPLUS
TJ+STROKE
- mm
TJ
- mm
TK
- mm
TM
- mm
TN
- mm
UM
- mm
TYPLUS
TY+STROKE/2
- mm
TY
- mm
TZPLUS
TZ+STROKE/2
- mm
TZ
- mm