??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
CKD
Description
Without switch SCPD2-*C - Double acting single rod type, with rubber air cushion
Bill of material
SCPD2-00-6C-15
TYPE
Type
SCPD2
BORE
Bore size
mm
STROKE
Stroke length
mm
Введите значение для STROKE
Stroke length
mm
cm
inch
ft
MA
Mounting style
HEPD
Head end port direction
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
Введите значение для POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
B
mm
D
mm
G
mm
HA
mm
J
mm
KA
mm
KB
mm
KK
Thread
LLPLUS
LL+STROKE
mm
LL
mm
MB
Thread
MM
mm
QA
mm
QB
mm
T
mm
UA
mm
UB
mm
XPLUS
X+STROKE
mm
X
mm
LB
- mm
LC
- mm
LD
- mm
LFPLUS
LF+STROKE
- mm
LF
- mm
LH
- mm
LK
- mm
LR
- mm
LS
- mm
LT
- mm
FD
- mm
FFPLUS
FF+STROKE
- mm
FF
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CB
- mm
CC
- mm
CD
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CV
- mm
CW
- mm