您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
한국어
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
RGCS110-003360RLS1
CKD
停產商品
滾柱凸輪模組標準型 RGIS・RGOS・RGCS
标准型 RGCS
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
Discontinued product
Product discontinued since 2022年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
ZRS-11
CKD
13.07.2023
{ckd_cn/discontinued_models/standard_roller_gear_cam_unit_rgis_rgos_rgcs/standard_rgcs/rgcs110_standard_asmtab.prj},{NB=RGCS110-003360RLS1},{MODEL=RGCS},{SI=110},{RR=003},{TIA=360},{CC=R : Constant velocity rotation Curve},{SDOTC=L},{SOTOS=S},{IPATMOH=1},{PPATH=../standard_rgis/rgis110_standard/assemblies/rgis110_asmtpl.prj},{INFOTEXT=Product Info },{ISSCLS=N},{ISSCRS=N},{OSSC=N},{TSGS=},{TSGRTTR=},{CCX=S},{TIAX=270},{N=002}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
CKD
描述
RGCS110
明細表
RGCS110-003360RLS1
MODEL
Model no.
RGCS
SI
Shaft Interval
110
mm
RR
Reduction
003 : 1/3
004 : 1/4
005 : 1/5
006 : 1/6
008 : 1/8
009 : 1/9
010 : 1/10
012 : 1/12
003 : 1/3
004 : 1/4
005 : 1/5
006 : 1/6
008 : 1/8
009 : 1/9
010 : 1/10
012 : 1/12
id
TIA
Total index angle
360
θt
CC
Cam curve
R : Constant velocity rotation Curve
SDOTC
Spiral direction of the cam
L : Left helix
R : Right helix
L : Left helix
R : Right helix
SOTOS
Shape of the output shaft
S : Staight
F : Flange
S : Staight
F : Flange
IPATMOH
Installation position and the material of housing
1 : Position #1/Fc housing
2 : Position #2/Fc housing
3 : Position #3/Fc housing
4 : Position #4/Fc housing
5 : Position #5/Fc housing
6 : Position #6/Fc housing
A : Position #1/Al housing
B : Position #2/Al housing
C : Position #3/Al housing
D : Position #4/Al housing
E : Position #5/Al housing
F : Position #6/Al housing
1 : Position #1/Fc housing
2 : Position #2/Fc housing
3 : Position #3/Fc housing
4 : Position #4/Fc housing
5 : Position #5/Fc housing
6 : Position #6/Fc housing
A : Position #1/Al housing
B : Position #2/Al housing
C : Position #3/Al housing
D : Position #4/Al housing
E : Position #5/Al housing
F : Position #6/Al housing
INFOTEXT
產品信息
產品信息