??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
CKD
Description
F1000/F2000/F3000/F4000/F6000/F8000-W-FP1 Series - Air filter, Standard white series
Bill of material
F3000-8-W-FP1
MODEL
Model no.
PS
Port size
PTT
Port thread type
DRAIN
Drainage
BM
Bowl material
ELEMENT
Element
DPD
Differential pressure detection
FD
Flow direction
DU
Displayed unit
PAS
Piping adaptor set (included)
ADT
* Adaptor thread type
ATB
Attachment bracket type
INFOTEXT
Infotext
Dimensions