??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
CKD
Description
Without switch SCA2-R - Double acting, stroke adjustable type (retract)
Bill of material
SCA2-R-00-50B-25-25-FP1
TYPE
Type
SCA2-R
MA
Mounting style
BORE
Bore size
mm
PTT
Port thread type
CUS
Cushion type
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
ASR
Adjustable stroke range
mm
OPTPRM
Option piston rod material
OPTCNP
Option cushion needle position
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
B
mm
C
mm
D
mm
DA
Thread
EE
Thread
F
mm
G
mm
J
mm
K
mm
KK
Thread
L
mm
Enter value for L
mm
cm
inch
ft
LLPLUS
LL+STROKE
mm
LL
mm
MM
mm
Q
mm
RA
mm
RB
mm
RC
mm
RE
Thread
PF
mm
T
mm
V
mm
WF
mm
XF
mm
XJPLUS
XJ+STROKE+ASR
mm
XJ
mm
XPLUS
X+STROKE
mm
X
mm
BB
- mm
BD1
- mm
BD2
- mm
L1
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LGPLUS
LG+STROKE
- mm
LG
- mm
LH
- mm
LR
- mm
LS
- mm
LT
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
MT
- mm
FH
- mm
FL
- mm
FM
- mm
AQ
- mm
AQPLUS
- mm
TC
- mm
TD
- mm
TE
- mm
TM
- mm
TN
- mm
TYPLUS
TY+STROKE
- mm
TY
- mm
TZPLUS
TZ+STROKE
- mm
TZ
- mm