??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CKD
Description
Without switch SCA2-W - Double acting, two stage type
Bill of material
SCA2-W-00-50-B25-B2-FP1
TYPE
Type
SCA2-W
MA
Mounting style
BORE
Bore size
mm
PTT1
Port thread type of cylinder 1
CUS1
Cylinder 1 cushion type
STROKE1
Stroke length of cylinder 1 (total stroke length)
mm
Enter value for STROKE1
Stroke length of cylinder 1 (total stroke length)
mm
cm
inch
ft
PTT2
Port thread type of cylinder 2
CUS2
Cylinder 2 cushion type
STROKE2
Stroke length of cylinder 2 (stroke length of first stage)
mm
Enter value for STROKE2
Stroke length of cylinder 2 (stroke length of first stage)
mm
cm
inch
ft
OPTBLWS
Option bellows
OPTPRM
Option piston rod material
OPTCNP
Option cushion needle position
ACC1
Accessory
ACC2
Accessory
POS1
Stroke position od cylinder 1
mm
Enter value for POS1
Stroke position od cylinder 1
mm
cm
inch
ft
POS2
Stroke position od cylinder 2
mm
Enter value for POS2
Stroke position od cylinder 2
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
B
mm
C
mm
D
mm
D1
mm
DA
Thread
EE
Thread
F
mm
G
mm
G1
mm
J
mm
K
mm
KK
Thread
L
mm
Enter value for L
mm
cm
inch
ft
LLPLUS1
LL+STROKE1
mm
LLPLUS2
LL+STROKE2
mm
LL
mm
MM
mm
Q
mm
Q1
mm
SD
mm
SGPLUS
SG+STROKE1+STROKE2
mm
SG
mm
T
mm
V
mm
WF
mm
XF
mm
X
- mm
BB
- mm
BD1
- mm
BD2
- mm
L1
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LH
- mm
LR
- mm
LS
- mm
LT
- mm
FA
- mm
FC
- mm
FD
- mm
FF
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm
TB
- mm
TC
- mm
TD
- mm
TE
- mm
TF
- mm
TM
- mm
TN
- mm
TK
- mm
TY
- mm
TZ
- mm