??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
CKD
Description
Without switch MDC2-P40
Bill of material
MDC2-6-4-P40
TYPE
Type
MDC2
BORE
Bore Size
mm
STROKE
Stroke
mm
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
B
mm
C
mm
D
mm
E
F
G
3.2 mm
H
mm
L
2.5 mm
O
3 mm
N
mm
P
3 mm
Q
mm
R
mm
S
mm
T
mm
U
3.2 mm
X
2.5 mm
Y
mm