??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
With switch MSDG-L-P40
Bill of material
MSDG-L-8-5-SWAL-R-P40
TYPE
Type
MSDG-L
BORE
Bore Size
mm
STROKE
Stroke
mm
SWT
Switch model no.
SWP
Switch position
PP
Option
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
APLUS
A+STROKE
mm
A
mm
BPLUS
B+STROKE
mm
B
mm
C
mm
D
mm
EE
EF
M3
F
FF
mm
GA
mm
GB
mm
H
mm
HH
M3 depth 3
I
3.2 mm
J
Spot face Ø6.1 depth 3.5
K
mm
KA
KB
KC
M3 (penetrating)
LPLUS
L+STROKE
mm
L
mm
MM
mm
N
mm
O
mm
P
mm
Q
mm
R
mm
SA
mm
SB
mm
SC
mm
SD
5 mm
SE
15 mm
SF
mm
T
mm
U
mm
X
mm
HD
0.0 mm
RD
mm