??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 6
HELP_VARIABLE
Company
CKD
Description
With switch STG-M/B-P40-HP1
Bill of material
STG-M-20-20-SW11-R-P40-HP1
TYPE
Type
STG
BT
Bearing type
BORE
Bore size
mm
STROKE
Stroke length
mm
Wert eingeben für STROKE
Stroke length
mm
cm
inch
ft
SWT
Switch model no.
SLDT
Lead wire direction
H: Axial
LWLT
Lead wire length
Blank: 1 m lead wire
SWP
Switch position
POS
Position of stroke
mm
Wert eingeben für POS
Position of stroke
mm
cm
inch
ft
APLUS
A+STROKE
mm
A
mm
BPLUS
B+STROKE
mm
B
mm
C
Cover
mm
D
mm
DD
mm
EE
Thread
F
mm
G
mm
H
mm
HH
Thread
I
mm
JJ
Thread
K
mm
KA
mm
MM
mm
N
mm
NN
Thread
KC
mm
P
mm
PA
mm
PP
mm
R
mm
S
mm
U
mm
V
mm
W
mm
WW
mm
X
mm
Y
mm
XA
mm
XB
mm
XC
mm
XL
mm
AAPLUS
AA+STROKE
mm
AA
mm
Q
mm
O
mm
RD
mm
HD
mm
FA
- mm
FB
- mm
INFOTEXT
Infotext
Dimensions