??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
CKD
Description
W1000/W2000/W3000/W4000/W8000-W-P4 Series - Filter-regulator , Standard white series
Bill of material
W2000-8-W-T-P4
MODEL
Model no.
PS
Port size
PTT
Port thread type
DRAIN
Drainage
BM
Bowl material
ELEMENT
Element
PR
Pressure range
RL
Relief
PG
Pressure gauge
FD
Flow direction
DU
Displayed unit
Blank : MPa display, Rc thread
PAS
Piping adaptor set (included)
ADT
* Adaptor thread type
ATB
Attachment bracket type
ATG
Attachment gauge type
AT
Attachment sensor
INFOTEXT
Infotext
Dimensions