??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
CKD
Description
GWJS3-0 - Straight
Bill of material
GWJS3-0
MODEL
Model No.
GWJS3-0
BORE
Compatible tube O.D. φ
3.2 mm
L
27.5 mm
B
12.5 mm
C
8.5 mm
MBS
Min. bore size
2.2 mm
ESA
Eff. X-sectional area
2.5 mm^2
WEIGHT
Weight
2.4 g
INFOTEXT
Product Info
Product Info