??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
CKD
Description
VSJP - Universal type vacuum ejector unit with break air flow and relief pressure adjusting needle
Bill of material
VSJP-A444-1
MODEL
Model no.
VSJP
VT
Valve type
V
Vacuum port
PS
Air supply port
PV
Vacuum supply port
VOLT
Voltage
VSS
Vacuum switch specifications
INFOTEXT
Product Info
Product Info
C1PS
11.5 mm
C1PV
11.5 mm
C2
11.2 mm
L1PS
14.9 mm
L1PV
14.9 mm
L2
14.6 mm
WEIGHT
Weight
125.5 g