??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
C Matic
Description
MV52 - Threshold sensor
Bill of material
4420001
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1
D2
4 mm
D3
mm
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
L4
mm
L4IN
in
CH1
mm
CH2
mm
G
g
GOZ
oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure
0 ÷ 10 bar
WPP
Working Pressure (max)
145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air