??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 15
HELP_VARIABLE
Company
C Matic
Description
MV16 - Flow control with handwheel
Bill of material
04060C01
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1
mm
L1
mm
L1IN
in
L2
mm
L2IN
in
L3MAX
mm
L3MAXIN
in
CH
mm
G
g
GOZ
oz
FLOW
Flow control
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure
0 ÷ 10 bar
WPP
Working Pressure (max)
145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air