??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 30
HELP_VARIABLE
Company
C Matic
Description
MV41 - Brass Flow Control with swivelling push-in fitting and Handwheel
Bill of material
04310C32
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
VAR_TUBO
Øe Tube
D1
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3_MAX
mm
L3MAXIN
in
L4
mm
L4IN
in
CH
mm
G
g
GOZ
oz
FLOW
WT
Working Temperature
-20 ÷ 80 -20 ÷ 80
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure
0 ÷ 10 0 ÷ 10
WPP
Working Pressure (max)
145 psi
CONF
Conformity
RoHS RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air Pneumatic installations fed with filtered, lubricated air