??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
C Matic
Description
PV11-BE - Sintered bronze air muffler
Bill of material
24010002-BE
CODE
Code
TYPE
Type
MAT
Material
Brass
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
HEX
mm
HEXIN
in
G
g
GOZ
oz
NL
Noise level at 6 bar
dB
FT
Filtration threshold
35 µm
WT
Working Temperature
-10 ÷ 70 °C
WTF
Working Temperature
14 ÷ 158 °F
WP
Working Pressure
0 ÷ 10 bar
WPP
Working Pressure (max)
145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air