??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
C Matic
Description
VX21 - Line flow control
Bill of material
X4110B02
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
316L Stainless Steel
D1
D2
mm
D2IN
in
D3
mm
L1
mm
L1IN
in
L2_MAX
mm
L2IN
in
L3
mm
L3IN
in
L4
mm
L4IN
in
L5
mm
L5IN
in
S
mm
SIN
in
CH
mm
G
g
OZ
oz
FLOW
Flow control
WT
Working Temperature
-20 ÷ 150 °C
WTF
Working Temperature
-4 ÷ 302 °F
WP
Working Pressure (max)
10 bar
WPP
Working Pressure (max)
145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
NN
0 mm