??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
C Matic
Description
RT30 - Hose, Connector
Bill of material
T5200Q6U
CODE
Code
TIPO
Type
MAT
Material
Brass
D1
D2
mm
L1
8,5 mm
L2
38,5 mm
CH
17 mm
G
- g
WT
Working Temperature
-50 ÷ 100
WP
Working Pressure (max)
0 ÷ 16
CONF1
Conformity
AF
Application fields
Vehicles applications