??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
cntpic
Description
FLWREACS3 - FLWREACS系列交叉滚子导轨-方形塑胶保持架导轨
Bill of material
FLWREACS3-L50-Z6
CNSORDERNO
FLWREACS3-L50-Z6
BRAND
Brand
Swissberger
CODE
Code
LWRE3
M
Height in the guide rail
18.00 mm
A
Rail width
8 mm
TRIP
Trip
7
L
Rail length
mm
Enter value for L
Rail length
mm
cm
inch
ft
L1
Length value
50,[50:700/1] mm
F
Side hole spacing
25 mm
G
Distance from head hole to edge
12.5 mm
B
Single piece height of guide rail
8.3 mm
C
Distance from bottom edge
3.5 mm
S
Screw model
M4
D1
Large screw hole diameter
6.0 mm
D2
Small screw hole diameter
3.33 mm
H
Thickness of large screw hole
3.10 mm
T
Thickness of left and right screws
2.0
DA
Retainer roller size
4.0
Z
Number of rollers
SCREW
Screw accessories
AC
Accuracy class
MET
Track material
SCREWTYPE
Screw hole processing
SM
Number of screw holes at both ends
3.0
P0
Retainer roller spacing
6.25
GW
滚子槽距离
9
LINK
https://shop.cntpic.com/pages/search/list?keyword=FLWREACS3-L50-Z6&type=0&sale_id=10211&shop_id=10002&plat_id=1&isPlat=true