??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Colson Group
Description
Next Generation - Anti-Static Nylon Caster
Bill of material
NA-03QDP-125-SW-TP01
PN
Part Number
NA-03QDP-125-SW-TP01
SER
Series
Next Generation Nylon Antistatic
MO
Fastening Type
SIZE
Fastening Size
D
Wheel Diameter
Inch
W
Tread Width
1 1/4 Inch
TT
Wheel Type
QuickStart TPR
CAP
Capacity
180 Lbs
BR
Brake Type
H
Mount Height
4 1/4 Inch
R
Swivel Radius
3 3/4 Inch
WB
Bearing Type
Precision Ball