??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 122
HELP_VARIABLE
Company
Comepi
Description
Aluminium enclosure - Aluminium enclosure
Bill of material
SAM 132-A
CODE
Code
DSCR
Description
Aluminium Enclosures
MAT
Material
Aluminium Alloy
COL1
Container color
COL2
Cover color
LUNG1
Length 1 (mm)
LUNG2
Length 2 (mm)
ALT
Height (mm)
NUM
Number of holes
IP
IP Rating
65
TEMP
Operating temperature
-25° … +70°
TEMPSTOCK
Storage temperature
-40° … +80°
STDR
Reference standards
IEC 60947-5-1 ed EN 60947-5-1
TXT
Text
/