??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Comepi
Description
SPH1_UA
Bill of material
SPH1X13C050UA
CODE
Part Number
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
110 mm
INLETS
Electrical connections
IP
IP Degree of Protection
IP67
ACT
Actuating Head
/
MATHEAD
Head Material
/
CONTACTS
Microswitch
APP
Approvals
IMQ - cULus - CCC - EAC
DIR
Reference Directives
2014/35/UE - 2006/42/CE
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1 / EN ISO 14119
INTBLK14119
Interlock type according to EN ISO 14119
Type 1
TEMP
Operating Temperatures
-20°C … +80°C °C
TEMPSTOCK
Stock Temperatures
-20°C … +80°C °C
SHOCK
Protection against electric shocks (according to IEC 60536)
Class II - Double insulation Class
UI
Rated Insulating Voltage Ui
400 V
GINQ
Pollution Degree
3
UL50
Contact rating secondo UL50
C300 - Q300
UIMP
Rated Impulsive Voltage Uimp
4 kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
4 A
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
4 A
IEAC
Operating currents Ie - AC-15 (50-60 Hz) according to IEC 60947-5-1
24V - 4A / 120V - 4A / 400V - 4A
IEDC
DC-13 operating currents according to IEC 60947-5-1
24V - 2A / 125V - 0.4A / 250V - 0.3A
FREQCOMM
Switching Frequency
1200 cycles/hour
RESCONT
Resistance Between Contacts
/
TERMN
Connecting Terminals
PVC cable 8x0.34
CABLES
Connecting Cables Dimensions
0.34 mm²
MARK
Marking Terminals
/
CONNSCHEME
Connection scheme
MECC
Mechanical Durability
1 Millions of Operations
B10D
B10d
2 Millions of Operations