您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
CONEXA C-ET 42 LR WD
Conexa
DIN Verschraubungen
Einstellbare Stutzen
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{conexa/1_din_vers/1_5_einstellbar/c_et_r_asmtab.prj},{NB=C-ET 42 LR WD },{BEZ1=ET 42 LR WD},{AUS=Set},{MAT=C},{DW=FKM},{BAU=L},{T=G1 1/2A},{T1=47.803},{T2=44.845},{D1=42},{D3=36},{D4=36},{D5=55},{L1=51},{L2=40},{L3=75.0},{L4=22},{L5=63},{S1=50},{S2=60},{S3=55},{GE=GE 42-LR WD},{MS2=M52x2},{MROHR=M 42-L},{ML1=24.0},{MGL1=12},{OD=MDF 42-L},{ML2=24.0},{MGL2=13.0},{PPATH=assemblies/et_r_asmtpl.prj},{KGEINZEL=127.9},{KGM1=21.6},{KGM2=21.6},{C=160},{CF=250}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Conexa
Description
C-ET-R - Adjustable branch tee couplings with taper
Bill of material
CONEXA C-ET 42 LR WD
BESTNR
Part-No.
C-ET 42 LR WD
C-ET 42 LR WD
AUS
Version
Set
Individual
Set
Individual
MAT
Surface
Stainless steel 1.4571
Steel
Stainless steel 1.4571
Steel
DW
Seal material
FKM
NBR
FKM
NBR
BAU
Series
L
L
PN
Pressure
160
160
bar
T
Thread
G1 1/2A
G1 1/2A
D1
Diameter
42
42
mm
D3
Diameter
36
36
mm
D4
Diameter
36
36
mm
D5
Diameter
55
55
mm
L1
Length
51
51
mm
L2
Length
40
40
mm
L3
Length
75.0
75.0
mm
L4
Length
22
22
mm
L5
Length
63
63
mm
S1
Width across flats
50
50
mm
S2
Width across flats
60
60
mm
S3
Width across flats
55
55
mm
KG
Weight
171.1
171.1
kg/100 St.